
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES











Unit View
Dimensions / Applications
- Product ApplicationCLAMPING
Technical Details
- Arm Offset70
- Clamp Arm Length (in)7.68
- ConfigurationLateral clamping arm
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
- Used With Model/Series82M-3 (63mm Cylinder)|52H-3E (63mm Cylinder)|TCC-2E (63mm Cylinder)
Related Products
NAAMS Power Clamp Arms
B8JG-1306-1 - 20MM / 8JG-1006-1 Arm w/Fasteners
%3Afill(white)%2Fcatsy.1004%2FB8JG-1035-1_Thru-Hole-11mm_Length-255mm_Offset-70.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072072121%2FB8JG-1217-1_NAAMS_Arm%2B-%2B18997.jpg%2Frename%2FB8JG-1217-1_NAAMS_Arm%2B-%2B18997.png&w=3840&q=75)