Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
NAAMS Power Clamp Arms
B8JG-1101-1 - 82G80-STD ARM WITH SET SCREWS
B8JG-1101-1 - 82G80-STD ARM WITH SET SCREWS
Email product details
Visit Product Series:
NAAMS Power Clamp Arms
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Silencer
No
Supplied?
No
U-Hook Included?
No
Product Information
Brand
DESTACO
Direct Connect
No
Handle Color
Red
Product Type
NAAMS Clamp Arm
Sensor Ready
No
Spindle Included?
No
Toggle Lock Plus
No
CAD / Download
Resources
FAQs
Articles
Related Products
NAAMS Power Clamp Arms
B8JG-1003-1 - ARM 003 (W,2PCS M10X16-912)
Add to quote
Explore
NAAMS Power Clamp Arms
B8JG-1120-1 - 8JG-1120-1 Armw/Fasteners
Add to quote
Explore