
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES
![B8JG-1118-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 1 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/15424/13527/B8JG-1118-1_Thru-Hole-11mm_Length-395mm_Offset-0__34707.1740484360.png?compression=lossy)
![B8JG-1118-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 2 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/15424/13780/B8JG-1118-1_Thru-Hole-11mm_Length-395mm_Offset-0__57307.1740557965.png?compression=lossy)
![B8JG-1118-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 3 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/15424/13851/B8JG-1118-1_Thru-Hole-11mm_Length-395mm_Offset-0__72757.1740644263.png?compression=lossy)
![B8JG-1118-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 4 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/15424/13921/B8JG-1118-1_Thru-Hole-11mm_Length-395mm_Offset-0__81020.1740731794.png?compression=lossy)
![B8JG-1118-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 5 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/15424/13991/B8JG-1118-1_Thru-Hole-11mm_Length-395mm_Offset-0__17767.1740832913.png?compression=lossy)
![B8JG-1118-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 6 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/15424/14060/B8JG-1118-1_Thru-Hole-11mm_Length-395mm_Offset-0__16336.1740903592.png?compression=lossy)
![B8JG-1118-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 7 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/15424/14131/B8JG-1118-1_Thru-Hole-11mm_Length-395mm_Offset-0__20874.1740989978.png?compression=lossy)
![B8JG-1118-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 8 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/15424/14208/B8JG-1118-1_Thru-Hole-11mm_Length-395mm_Offset-0__91053.1741086300.png?compression=lossy)
![B8JG-1118-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 9 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/15424/14280/B8JG-1118-1_Thru-Hole-11mm_Length-395mm_Offset-0__24832.1741249334.png?compression=lossy)
![B8JG-1118-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 10 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/15424/14330/B8JG-1118-1_Thru-Hole-11mm_Length-395mm_Offset-0__12378.1741274759.png?compression=lossy)
![B8JG-1118-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/15424/28684/B8JG-1118-1_Thru-Hole-11mm_Length-395mm_Offset-0__09801.1771747868.png?compression=lossy)
Unit View
Dimensions / Applications
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)15.55
- ConfigurationLateral clamping arm
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
- Used With Model/Series82M-3 (80mm Cylinder)
%3Afill(white)%2Fcatsy.1004%2FB8JG-1116-1_Thru-Hole-11mm_Length-335mm_Offset-0.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FB8JG-1110-1_Thru-Hole-11mm_Length-155mm_Offset-0.png&w=3840&q=75)