
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES
![B8JG-1151-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 1 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/6654/10902/B8JG-1151-1_Thru-Hole-11mm_Length-185mm_Offset-70__92417.1740477198.png?compression=lossy)
![B8JG-1151-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 2 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/6654/13744/B8JG-1151-1_Thru-Hole-11mm_Length-185mm_Offset-70__15525.1740557763.png?compression=lossy)
![B8JG-1151-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 3 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/6654/13815/B8JG-1151-1_Thru-Hole-11mm_Length-185mm_Offset-70__64428.1740644108.png?compression=lossy)
![B8JG-1151-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 4 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/6654/13885/B8JG-1151-1_Thru-Hole-11mm_Length-185mm_Offset-70__17328.1740730886.png?compression=lossy)
![B8JG-1151-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 5 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/6654/13955/B8JG-1151-1_Thru-Hole-11mm_Length-185mm_Offset-70__63240.1740824233.png?compression=lossy)
![B8JG-1151-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 6 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/6654/14024/B8JG-1151-1_Thru-Hole-11mm_Length-185mm_Offset-70__00418.1740903370.png?compression=lossy)
![B8JG-1151-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 7 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/6654/14095/B8JG-1151-1_Thru-Hole-11mm_Length-185mm_Offset-70__20914.1740989752.png?compression=lossy)
![B8JG-1151-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 8 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/6654/14168/B8JG-1151-1_Thru-Hole-11mm_Length-185mm_Offset-70__02404.1741080737.png?compression=lossy)
![B8JG-1151-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 9 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/6654/14244/B8JG-1151-1_Thru-Hole-11mm_Length-185mm_Offset-70__31981.1741248963.png?compression=lossy)
![B8JG-1151-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO - 10 of 11](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/6654/14344/B8JG-1151-1_Thru-Hole-11mm_Length-185mm_Offset-70__17539.1741274955.png?compression=lossy)
![B8JG-1151-1 : Destaco's lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E (63mm for D0 Clamp Arm Shaft Option) power clamps are designed with 11mm Thru Hole (8.00 F7 Dowel) and 135mm [5.31”] Arm Length. | DESTACO](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/6654/28647/B8JG-1151-1_Thru-Hole-11mm_Length-185mm_Offset-70__82463.1771747319.png?compression=lossy)
Unit View
Dimensions / Applications
- Product ApplicationCLAMPING
Technical Details
- Arm Offset70
- Clamp Arm Length (in)7.28
- ConfigurationLateral clamping arm
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
- Used With Model/Series82M-3 (80mm Cylinder)
Related Products
NAAMS Power Clamp Arms
B8JG-1023-1 - Clamping Arm
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072072121%2FB8JG-1217-1_NAAMS_Arm%2B-%2B18997.jpg%2Frename%2FB8JG-1217-1_NAAMS_Arm%2B-%2B18997.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FB8JG-1023-1_Thru-Hole-11mm_Length-255mm_Offset-25.png&w=3840&q=75)