Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
NAAMS Power Clamp Arms
B8JG-1153-1-P - 8JG-1153-1 (W/ 2 Pcs M10X16-912) Painted
B8JG-1153-1-P - 8JG-1153-1 (W/ 2 Pcs M10X16-912) Painted
Email product details
Visit Product Series:
NAAMS Power Clamp Arms
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Silencer
No
Supplied?
No
U-Hook Included?
No
Product Information
Accessory Type
Lateral Arm
Brand
DESTACO
Direct Connect
No
Handle Color
Red
Material
Steel (Painted)
Product Type
NAAMS Clamp Arm
Sensor Ready
No
Series Used On
82M-3|52H-3E |TCC-2E
Spindle Included?
No
Toggle Lock Plus
No
Show More
CAD / Download
Resources
FAQs
Articles
Related Products
NAAMS Power Clamp Arms
B8JG-1138-1-P - 8JG-1138-1(With 2 Pcs M10X16-912) Painted
Add to quote
Explore
NAAMS Power Clamp Arms
B8JG-1507-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
Add to quote
Explore