Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
NAAMS Power Clamp Arms
B8JG-1175-1 - 8JG-1175-1 Arm W/Fasteners
B8JG-1175-1 - 8JG-1175-1 Arm W/Fasteners
Email product details
Visit Product Series:
NAAMS Power Clamp Arms
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Product Application
CLAMPING
Technical Details
Arm Offset
120
Clamp Arm Length (in)
12.00
Configuration
Lateral clamping arm
Silencer
No
Supplied?
No
U-Hook Included?
No
Product Information
Accessory Type
Lateral Arm
Brand
DESTACO
Direct Connect
No
Material
Steel
Product Type
NAAMS Clamp Arm
Sensor Ready
No
Series Used On
82M-3|52H-3E |TCC-2E
Spindle Included?
No
Toggle Lock Plus
No
Used With Model/Series
82M-3 (80mm Cylinder)
CAD / Download
Resources
FAQs
Articles
Related Products
NAAMS Power Clamp Arms
B8JG-1517-1 - 82G/M63 20MM ARM w/SCREWS
Add to quote
Explore
NAAMS Power Clamp Arms
B8JG-1173-1 - 8JG-1173-1 (W 2 Pcs M10X16-912)
Add to quote
Explore