Destaco Logo

NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

B8JG-1541-1 - 82G/M63 20MM ARM w/SCREWS - 1 of 11
B8JG-1541-1 - 82G/M63 20MM ARM w/SCREWS - 2 of 11
B8JG-1541-1 - 82G/M63 20MM ARM w/SCREWS - 3 of 11
B8JG-1541-1 - 82G/M63 20MM ARM w/SCREWS - 4 of 11
B8JG-1541-1 - 82G/M63 20MM ARM w/SCREWS - 5 of 11
B8JG-1541-1 - 82G/M63 20MM ARM w/SCREWS - 6 of 11
B8JG-1541-1 - 82G/M63 20MM ARM w/SCREWS - 7 of 11
B8JG-1541-1 - 82G/M63 20MM ARM w/SCREWS - 8 of 11
B8JG-1541-1 - 82G/M63 20MM ARM w/SCREWS - 9 of 11
B8JG-1541-1 - 82G/M63 20MM ARM w/SCREWS - 10 of 11
B8JG-1541-1 - 82G/M63 20MM ARM w/SCREWS

B8JG-1541-1 - 82G/M63 20MM ARM w/SCREWS

Visit Product Series:

NAAMS Power Clamp Arms

Unit View

Dimensions / Applications

Technical Details

  • SilencerNo
  • Supplied?No
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • Direct ConnectNo
  • Handle ColorRed
  • Product TypeNAAMS Clamp Arm
  • Sensor ReadyNo
  • Spindle Included?No
  • Toggle Lock PlusNo

Related Products