Destaco Logo

NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

B8JG-3134-1 - SPECIAL 8JG-1134-1 ARM W/ 10mm DOWEL HOLES - 1 of 11
B8JG-3134-1 - SPECIAL 8JG-1134-1 ARM W/ 10mm DOWEL HOLES - 2 of 11
B8JG-3134-1 - SPECIAL 8JG-1134-1 ARM W/ 10mm DOWEL HOLES - 3 of 11
B8JG-3134-1 - SPECIAL 8JG-1134-1 ARM W/ 10mm DOWEL HOLES - 4 of 11
B8JG-3134-1 - SPECIAL 8JG-1134-1 ARM W/ 10mm DOWEL HOLES - 5 of 11
B8JG-3134-1 - SPECIAL 8JG-1134-1 ARM W/ 10mm DOWEL HOLES - 6 of 11
B8JG-3134-1 - SPECIAL 8JG-1134-1 ARM W/ 10mm DOWEL HOLES - 7 of 11
B8JG-3134-1 - SPECIAL 8JG-1134-1 ARM W/ 10mm DOWEL HOLES - 8 of 11
B8JG-3134-1 - SPECIAL 8JG-1134-1 ARM W/ 10mm DOWEL HOLES - 9 of 11
B8JG-3134-1 - SPECIAL 8JG-1134-1 ARM W/ 10mm DOWEL HOLES - 10 of 11
B8JG-3134-1 - SPECIAL 8JG-1134-1 ARM W/ 10mm DOWEL HOLES

B8JG-3134-1NAAMS Clamp Arm W/ 10mm DOWEL HOLES

Visit Product Series:

NAAMS Power Clamp Arms

Unit View

Dimensions / Applications

Technical Details

  • SilencerNo
  • Supplied?No
  • U-Hook Included?No

Product Information

  • Accessory TypeLateral Arm
  • BrandDESTACO
  • Direct ConnectNo
  • Handle ColorRed
  • MaterialSteel
  • Product TypeNAAMS Clamp Arm
  • Sensor ReadyNo
  • Series Used On82M-3|52H-3E |TCC-2E
  • Spindle Included?No
  • Toggle Lock PlusNo