Destaco Logo

GRIPPING SOLUTIONS FOR OEM APPLICATIONS - G110 & G120 SERIES

G110-11M-15-N-B - Gripper, 2 Jaw, 11Mm Bore, 15Mm Stroke, Weight: 0.17 Kg

Visit Product Series:

OEM Gripping Solutions-G110-120

Unit View

Dimensions / Applications

  • Weight (lb)0.37
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)0.43
  • Grip Force (lbf)22.9
  • Imperial or Metric ProductMetric
  • Jaw OperationSynchronous
  • Optional SensorYes
  • Spring AssistNo
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesPLFT-021|20961-11|SLKT-245
  • BrandRobohand
  • Direct ConnectYes
  • Product TypeOEM Pneumatic Parallel Gripper
  • Spindle Included?No
Related Products