
GRIPPING SOLUTIONS FOR OEM APPLICATIONS - G110 & G120 SERIES

Visit Product Series:
OEM Gripping Solutions-G110-120Unit View
Dimensions / Applications
- Weight (lb)0.46
Technical Details
- Cylinder Bore (in)0.43
- Grip Force (lbf)22.9
- Imperial or Metric ProductMetric
- Jaw OperationSynchronous
- Optional SensorYes
- Spring AssistNo
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesPLFT-021|20961-11|SLKT-245
- BrandRobohand
- Direct ConnectYes
- Product TypeOEM Pneumatic Parallel Gripper - Extended
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FG110-xxM%2BFamily.tif%2Frename%2FG110-xxM%2BFamily.png&w=3840&q=75)