Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
OUTPUT & INPUT OVERLOAD CLUTCHES FOR INDEXING EQUIPMENT
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Clutches
Overload Clutches
2.8D - D-Series Output Overload Clutch
2.8D - D-Series Output Overload Clutch
Email product details
Visit Product Series:
Overload Clutches
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Internal Inertia (lb-in²)
29
Use with Dial Thickness (in)
0.5
Output
Flange
Supplied?
No
Product Information
Associated Index Drive
425RD
Brand
Camco
Product Type
Output Overload Clutch
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
607 Series
607 - CLAMP, STRAIGHT-LINE ACTION
Add to quote
Explore
DLB Series
DLB-16-B-C-2-S - Base Linear Slide
Add to quote
Explore