
PARALLEL GRIPPERS FOR HYDRAULIC POWERED & WELDING APPLICATIONS – 2P SERIES

Unit View
Dimensions / Applications
- Weight (lb)9.26
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)4.13
- Grip Force (lbf)906
- Maximum Finger Length (in)4.33
- Pressure Range (psi)30 - 100 psi
- Stroke (in)1.57
- Optional SensorYes
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesOISP-017-C|OISN-017-C|CABL-014|OSMK-114
- BrandRobohand
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F2PP%2BFamily.tif%2Frename%2F2PP%2BFamily.png&w=3840&q=75)
