Destaco Logo

PARALLEL GRIPPERS FOR HYDRAULIC POWERED & WELDING APPLICATIONS – 2P SERIES

Default Image

8002P-P-SD-C - Parallel Gripper Range Precision

Visit Product Series:

Parallel Grippers-2P

Unit View

Dimensions / Applications

  • Weight (lb)1.85
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)2.36
  • Grip Force (lbf)282
  • Maximum Finger Length (in)3.15
  • Pressure Range (psi)30 - 100 psi
  • Stroke (in)0.79
  • Optional SensorYes
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)
  • Temp Range Viton-30° to 150°C (-20° to 300°F)

Product Information

  • AccessoriesOISP-011-C|OISN-011-C|CABL-010|SD60-80P
  • BrandRobohand
  • Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products