
PARALLEL GRIPPERS FOR HYDRAULIC POWERED & WELDING APPLICATIONS – 3P SERIES

Unit View
Dimensions / Applications
- Weight (lb)5.18
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)2.99
- Grip Force (lbf)445
- Maximum Finger Length (in)4.13
- Pressure Range (psi)30 - 100
- Stroke (in)0.79
- Stroke per Jaw (in)0.4
- Imperial or Metric ProductImperial
- Jaw OperationSynchronous
- Optional SensorYes
- Spring AssistOptional
Product Information
- AccessoriesOISP-011-C|OISN-011-C|CABL-010|SD110P
- BrandRobohand
- Product TypePrecision 3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
