
PARALLEL GRIPPERS FOR HYDRAULIC POWERED & WELDING APPLICATIONS – 3P SERIES

Unit View
Dimensions / Applications
- Weight (lb)10.36
Technical Details
- Cylinder Bore (in)4.13
- Grip Force (lbf)1366
- Maximum Finger Length (in)4.33
- Pressure Range (psi)30 - 100
- Stroke (in)1.02
- Stroke per Jaw (in)0.51
- Imperial or Metric ProductImperial
- Jaw OperationSynchronous
- Optional SensorYes
- Spring AssistOptional
Product Information
- AccessoriesOISP-017-C|OISN-017-C|CABL-014|OSMK-114
- BrandRobohand
- Product TypePrecision 3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F3PP%2BFamily.tif%2Frename%2F3PP%2BFamily.png&w=3840&q=75)