Destaco Logo

PARALLEL GRIPPERS FOR HYDRAULIC POWERED & WELDING APPLICATIONS – 3P SERIES

Default Image

14003P-P-KT1-C-V - Parallel Gripper Range Precision

Visit Product Series:

Parallel Grippers-3P

Unit View

Dimensions / Applications

  • Weight (lb)10.36
  • Product ApplicationGRIPPING

Technical Details

  • Stroke (in)1.57
  • Optional SensorYes
  • Supplied?No

Product Information

  • AccessoriesOISP-017-C|OISN-017-C|CABL-014|OSMK-114
  • BrandRobohand
  • Product TypePrecision 3-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No