Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PARALLEL GRIPPERS FOR HYDRAULIC POWERED & WELDING APPLICATIONS – 3P SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
3-Jaw Parallel Grippers
Parallel Grippers-3P
14003P-P-T-C - Parallel Gripper Range Precision
14003P-P-T-C - Parallel Gripper Range Precision
Email product details
Visit Product Series:
Parallel Grippers-3P
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
10.36
Product Application
GRIPPING
Technical Details
Stroke (in)
1.57
Optional Sensor
Yes
Supplied?
No
Product Information
Accessories
OISP-017-C|OISN-017-C|CABL-014|OSMK-114
Brand
Robohand
Product Type
Precision 3-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
3P Series
14003P-P-RI - Parallel Gripper Range Precision
Add to quote
Explore
3P Series
14003P-P-C - Parallel Gripper Range Precision
Add to quote
Explore