
PARALLEL GRIPPERS FOR HYDRAULIC POWERED & WELDING APPLICATIONS – 3P SERIES

Unit View
Dimensions / Applications
- Weight (lb)19.92
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)4.72
- Grip Force (lbf)2515
- Maximum Finger Length (in)4.53
- Pressure Range (psi)30 - 100
- Stroke (in)1.18
- Stroke per Jaw (in)0.59
- Imperial or Metric ProductImperial
- Jaw OperationSynchronous
- Optional SensorYes
- Spring AssistOptional
Product Information
- AccessoriesOISP-017-C|OISN-017-C|CABL-014|OSMK-115
- BrandRobohand
- Product TypePrecision 3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F3PP%2BFamily.tif%2Frename%2F3PP%2BFamily.png&w=3840&q=75)