Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PARALLEL GRIPPERS FOR HYDRAULIC POWERED & WELDING APPLICATIONS – 3P SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
3-Jaw Parallel Grippers
Parallel Grippers-3P
6003P-P-RI - PARALLEL GRIPPER RANGE PRECISION
6003P-P-RI - PARALLEL GRIPPER RANGE PRECISION
Email product details
Visit Product Series:
Parallel Grippers-3P
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
1.32
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
1.57
Grip Force (lbf)
152
Maximum Finger Length (in)
2.36
Pressure Range (psi)
30 - 100
Stroke (in)
0.39
Jaw Operation
Synchronous
Optional Sensor
Yes
Spring Assist
Optional
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Show More
Product Information
Accessories
OISP-011-C|OISN-011-C|CABL-010|SD60-80P
Brand
Robohand
Product Type
Precision 3-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
3P Series
6003P-P - Precision 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
3P Series
6003P-P-C - PARALLEL GRIPPER RANGE PRECISION
Add to quote
Explore