
PARALLEL OR EXTENDED FINGER GRIPPERS FOR OEM PICK-AND-PLACE APPLICATIONS – CP SERIES

Visit Product Series:
Parallel Grippers-CPUnit View
Dimensions / Applications
- Length (in)2.12
- Weight (lb)0.44
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)0.98
- Grip Force (lbf)36
- Maximum Finger Length (in)1.57
- Pressure Range (psi)29-145
- Repeatability (±in)0.001
- Stroke (in)0.35
- Optional SensorYes
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesD1|D4|SCP2|SDCP2|KSCP2V|KSCP2|SCP2V|D10|D7|CABL-010
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FCP%2BFamily%2B-%2B846.jpg%2Frename%2FCP%2BFamily%2B-%2B846.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FCP%2BFamily.tif%2Frename%2FCP%2BFamily.png&w=3840&q=75)