Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PARALLEL OR EXTENDED FINGER GRIPPERS FOR OEM PICK-AND-PLACE APPLICATIONS – CP SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-CP
CP-4-RE-Q -
CP-4-RE-Q -
Email product details
Visit Product Series:
Parallel Grippers-CP
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.07
Weight (lb)
1.61
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
1.97
Grip Force (lbf)
228
Maximum Finger Length (in)
2.36
Pressure Range (psi)
29-145
Repeatability (±in)
0.001
Stroke (in)
0.51
Optional Sensor
Yes
Spring Assist
Optional
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Information
Accessories
D1|D4|D10|D7|SCP4|SDCP4|KSCP4V|KSCP4|SCP4V|CABL-010
Brand
Robohand
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
CP Series
CP-4-Q - General Industrial 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
CP Series
CP-2-RE-Q - Parallel Gripper Range Cp
Add to quote
Explore