Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PARALLEL OR EXTENDED FINGER GRIPPERS FOR OEM PICK-AND-PLACE APPLICATIONS – CP SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-CP
CP-5-C - Parallel Gripper Range Cp
CP-5-C - Parallel Gripper Range Cp
Email product details
Visit Product Series:
Parallel Grippers-CP
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.45
Weight (lb)
2.8
Product Application
GRIPPING
Protection Class
IP54
Technical Details
Cylinder Bore (in)
2.48
Grip Force (lbf)
243
Maximum Finger Length (in)
3.15
Pressure Range (psi)
29-145
Repeatability (±in)
0.001
Stroke (in)
1.06
Imperial or Metric Product
Metric
Optional Sensor
Yes
Spring Assist
Optional
Supplied?
No
Show More
Product Information
Accessories
CABL-014|D1|D4|D10|D7|SCP5|SDCP5|KSCP5V|KSCP5|SCP5V
Brand
Robohand
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
CP Series
CP-5-RI - Parallel Gripper Range Cp
Add to quote
Explore
CP Series
CP-5-RE-C - Parallel Gripper Range Cp
Add to quote
Explore