Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PARALLEL OR EXTENDED FINGER GRIPPERS FOR OEM PICK-AND-PLACE APPLICATIONS – CP SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-CP
CP-5-RE-Q-C - Parallel Gripper Range Cp
CP-5-RE-Q-C - Parallel Gripper Range Cp
Email product details
Visit Product Series:
Parallel Grippers-CP
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.45
Weight (lb)
2.8
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
2.48
Grip Force (lbf)
243
Maximum Finger Length (in)
3.15
Pressure Range (psi)
29-145
Repeatability (±in)
0.001
Stroke (in)
1.06
Optional Sensor
Yes
Spring Assist
Optional
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Information
Accessories
CABL-014|D1|D4|D10|D7|SCP5|SDCP5|KSCP5V|KSCP5|SCP5V
Brand
Robohand
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
CP Series
CP-5-RE-Q - 2-JAW PARALLEL PLIERS CP RANGE
Add to quote
Explore
CP Series
CP-5-Q - General Industrial 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore