Destaco Logo

PARALLEL OR EXTENDED FINGER GRIPPERS FOR OEM PICK-AND-PLACE APPLICATIONS – CP SERIES

Default Image

CP-6-RE - Parallel Gripper Range Cp

Visit Product Series:

Parallel Grippers-CP

Unit View

Dimensions / Applications

  • Length (in)4.61
  • Weight (lb)5.51
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)3.15
  • Grip Force (lbf)618
  • Maximum Finger Length (in)3.94
  • Pressure Range (psi)29-145
  • Repeatability (±in)0.001
  • Stroke (in)0.94
  • Optional SensorYes
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesCABL-014|D1|D4|D10|D7|SCP6|SDCP6|KSCP6|KSCP6V|SCP6V
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No