Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
GENERAL PURPOSE, PARALLEL MODULAR GRIPPERS FOR HIGH IMPACT APPLICATIONS – DPDL SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-DPDL
DPDL-047M-019-B - General Industrial 2-Jaw Pneumatic Parallel Gripper
DPDL-047M-019-B - General Industrial 2-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-DPDL
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
1.96
Weight (lb)
0.186
Technical Details
Accuracy (±in)
0.002
Cylinder Bore (in)
0.469
Grip Force (lbf)
14
Maximum Finger Length (in)
3
Pressure Range (psi)
20-100
Repeatability (±in)
0.001
Stroke (in)
0.19
Jaw Operation
Synchronous
Spring Assist
No
Supplied?
No
Show More
Product Information
Accessories
OISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013|PLFT-021|PLFT-022
Brand
Robohand
Direct Connect
Yes
Handle Color
Red
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DPDL Series
DPDL-047M-038-E - General Industrial 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
DPDL Series
DPDL-047M-038-B - Parallel Gripper,Direct Connect
Add to quote
Explore