Destaco Logo

GENERAL PURPOSE, PARALLEL MODULAR GRIPPERS FOR HIGH IMPACT APPLICATIONS – DPDL SERIES

Default Image

DPDL-125M-050-B-CR-V - General Industrial 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-DPDL

Unit View

Dimensions / Applications

  • Length (in)4.56
  • Weight (lb)1.99

Technical Details

  • Accuracy (±in)0.003
  • Cylinder Bore (in)1.25
  • Grip Force (lbf)100
  • Maximum Finger Length (in)4.5
  • Pressure Range (psi)20-100
  • Repeatability (±in)0.001
  • Stroke (in)0.5
  • Jaw OperationSynchronous
  • Spring AssistNo
  • Supplied?No

Product Information

  • AccessoriesOISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013|VLVF-008|OFSV-004|PLFT-022|PLFT-028
  • BrandRobohand
  • Direct ConnectYes
  • Handle ColorRed
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No