
GENERAL PURPOSE, PARALLEL MODULAR GRIPPERS FOR HIGH IMPACT APPLICATIONS – DPDL SERIES

Unit View
Dimensions / Applications
- Length (in)5.06
- Weight (lb)1.99
- Product ApplicationGRIPPING
- Protection ClassIP66
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)1.25
- Grip Force (lbf)100
- Maximum Finger Length (in)4.5
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)1
- Imperial or Metric ProductMetric
- Jaw OperationSynchronous
- Spring AssistNo
Product Information
- AccessoriesOISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013|VLVF-008|OFSV-004|PLFT-022|PLFT-028
- BrandRobohand
- Direct ConnectYes
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDPDL%2BFamily.tif%2Frename%2FDPDL%2BFamily.png&w=3840&q=75)