Destaco Logo

GENERAL PURPOSE, PARALLEL MODULAR GRIPPERS FOR HIGH IMPACT APPLICATIONS – DPDL SERIES

Default Image

DPDL-250M-200-E - Parallel Gripper,Direct Connect

Visit Product Series:

Parallel Grippers-DPDL

Unit View

Dimensions / Applications

  • Length (in)9.60
  • Weight (lb)6.08

Technical Details

  • Accuracy (±in)0.003
  • Cylinder Bore (in)2.5
  • Grip Force (lbf)400.0
  • Maximum Finger Length (in)10.0
  • Pressure Range (psi)20-100
  • Repeatability (±in)0.001
  • Stroke (in)2.0
  • Jaw OperationSynchronous
  • Spring AssistNo
  • Supplied?No

Product Information

  • AccessoriesOHSP-015|OHSN-015|CABL-010|CABL-013|OFSV-005|PLFT-028|VLVF-008
  • BrandRobohand
  • Direct ConnectYes
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products