Destaco Logo

COMPACT, ROBUST PARALLEL GRIPPERS FOR CONFINED SPACES – DPDS SERIES

Default Image

DPDS-056M-006 - Destaco’S Dpds Series Includes Compact, Robust Parallel Grippers For Use In Confined Spaces Requiring A High Grip Force.

Visit Product Series:

Parallel Grippers-DPDS

Unit View

Dimensions / Applications

  • Weight (lb)0.086
  • Protection ClassIP54

Technical Details

  • Accuracy (±in)0.002
  • Cylinder Bore (in)0.469
  • Grip Force (lbf)14
  • Maximum Finger Length (in)2.5
  • Pressure Range (psi)20-100
  • Repeatability (±in)0.001
  • Stroke (in)0.06
  • Imperial or Metric ProductMetric
  • Jaw OperationSynchronous
  • Spring AssistNo

Product Information

  • AccessoriesOISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013|PLFT-021|PLFT-022
  • BrandRobohand
  • Direct ConnectYes
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products