
Visit Product Series:
Parallel Grippers-DPDSUnit View
Dimensions / Applications
- Length (in)1.57
- Weight (lb)0.155
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.002
- Cylinder Bore (in)0.563
- Grip Force (lbf)22
- Maximum Finger Length (in)3
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)0.19
- Jaw OperationSynchronous
- Spring AssistNo
- Supplied?No
Product Information
- AccessoriesOISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013|PLFT-021|PLFT-022
- BrandRobohand
- Direct ConnectYes
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDPDS%2BFamily.tif%2Frename%2FDPDS%2BFamily.png&w=3840&q=75)