
COMPACT, ROBUST PARALLEL GRIPPERS FOR CONFINED SPACES – DPDS SERIES

Unit View
Dimensions / Applications
- Length (in)2.20
- Weight (lb)0.51
- Product ApplicationGRIPPING
- Protection ClassIP54
Technical Details
- Accuracy (±in)0.002
- Cylinder Bore (in)0.875
- Grip Force (lbf)50
- Maximum Finger Length (in)3.5
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)0.19
- Imperial or Metric ProductMetric
- Jaw OperationSynchronous
- Spring AssistNo
Product Information
- AccessoriesOISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013|VLVF-008|OFSV-004
- BrandRobohand
- Direct ConnectYes
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDPDS%2BFamily.tif%2Frename%2FDPDS%2BFamily.png&w=3840&q=75)