Destaco Logo

COMPACT, ROBUST PARALLEL GRIPPERS FOR CONFINED SPACES – DPDS SERIES

Default Image

DPDS-175M-050-B - Parallel Gripper,Direct Connect

Visit Product Series:

Parallel Grippers-DPDS

Unit View

Dimensions / Applications

  • Length (in)4.52
  • Weight (lb)3.7
  • Product ApplicationGRIPPING

Technical Details

  • Stroke (in)0.5
  • Supplied?No

Product Information

  • AccessoriesOHSP-015|OHSN-015|OFSV-005|CABL-010|CABL-013
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No