Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
COMPACT, ROBUST PARALLEL GRIPPERS FOR CONFINED SPACES – DPDS SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-DPDS
DPDS-250M-050 - Parallel Gripper,Direct Connect
DPDS-250M-050 - Parallel Gripper,Direct Connect
Email product details
Visit Product Series:
Parallel Grippers-DPDS
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.99
Weight (lb)
6.08
Protection Class
IP54
Technical Details
Accuracy (±in)
0.003
Cylinder Bore (in)
2.5
Grip Force (lbf)
400
Maximum Finger Length (in)
8
Pressure Range (psi)
20-100
Repeatability (±in)
0.001
Stroke (in)
0.5
Imperial or Metric Product
Metric
Jaw Operation
Synchronous
Spring Assist
No
Show More
Product Information
Accessories
OHSP-015|OHSN-015|OFSV-005|CABL-010|CABL-013|PLFT-028|VLVF-005
Brand
Robohand
Direct Connect
Yes
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DPDS Series
DPDS-250M-050-B - General Industrial 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
DPDS Series
DPDS-250M-038 - Parallel Gripper,Direct Connect
Add to quote
Explore