Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
GENERAL PURPOSE MODULAR, PARALLEL GRIPPERS WITH MULTI-POSITION SENSING – DPG SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-DPG
DPG-10-1-LF-T - General Industrial 2-Jaw Pneumatic Parallel Gripper
DPG-10-1-LF-T - General Industrial 2-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-DPG
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
1.374
Weight (lb)
0.39
Technical Details
Accuracy (±in)
0.002
Cylinder Bore (in)
0.688
Grip Force (lbf)
50
Maximum Finger Length (in)
3.5
Pressure Range (psi)
40-100
Repeatability (±in)
0.002
Stroke (in)
0.25
Jaw Operation
Non-Synchronous Available
Spring Assist
Optional
Supplied?
No
Show More
Product Information
Accessories
OISN-019|OISP-019|PLFT-022|PLFT-021|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|SLKT-183|CABL-015|CABL-016|OSMK-097|SLKT-184V|SLKT-183V|OHSP-011|OHSN-011|OFSV-004
Brand
Robohand
Direct Connect
Yes
Handle Color
Red
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DPG Series
DPG-10-3-LF-T - General Industrial 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
DPG Series
DPG-10-4-C-LF-T - General Industrial 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore