
PRECISION, LONG FINGER PARALLEL GRIPPERS – DPP SERIES

Visit Product Series:
Parallel Grippers-DPPUnit View
Dimensions / Applications
- Length (in)2.48
- Weight (lb)0.35
Technical Details
- Cylinder Bore (in)0.406
- Grip Force (lbf)27
- Maximum Finger Length (in)3
- Repeatability (±in)0.0005
- Stroke (in)0.25
- Jaw OperationNon-Synchronous Available
- Pressure Range With Springs20-100 psi
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISP-014|OISN-014|SLKT-343|SLKT-343V|VLVF-018|OSMK-119|SLKT-241V|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-004
- BrandRobohand
- Direct ConnectYes
- Handle ColorRed
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDPP%2BFamily.tif%2Frename%2FDPP%2BFamily.png&w=3840&q=75)