Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PRECISION, LONG FINGER PARALLEL GRIPPERS – DPP SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-DPP
DPP-10M-12 - Dpp Parallel Gripper Direct Connect
DPP-10M-12 - Dpp Parallel Gripper Direct Connect
Email product details
Visit Product Series:
Parallel Grippers-DPP
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.90
Weight (lb)
0.45
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
0.406
Grip Force (lbf)
27
Maximum Finger Length (in)
3
Repeatability (±in)
0.0005
Stroke (in)
0.5
Imperial or Metric Product
Metric
Jaw Operation
Non-Synchronous Available
Pressure Range With Springs
20-100 psi
Pressure Range Without Springs
5-100 psi
Spring Assist
Optional
Show More
Product Information
Accessories
OISP-014|OISN-014|SLKT-343|SLKT-343V|VLVF-018|OSMK-119|SLKT-241V|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-004
Brand
Robohand
Direct Connect
Yes
Product Type
Precision 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DPP Series
DPP-10M-12-C - Parallel Gripper,Precision,Directconnect
Add to quote
Explore
DPP Series
DPP-10M-12-NS - Precision 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore