Destaco Logo

PRECISION, LONG FINGER PARALLEL GRIPPERS – DPP SERIES

Default Image

DPP-28M-50Parallel Gripper,Precision,Directconnect

Visit Product Series:

Parallel Grippers-DPP

Unit View

Dimensions / Applications

  • Length (in)8.72
  • Weight (lb)6.22
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)1.12
  • Maximum Finger Length (in)7.0
  • Repeatability (±in)0.0005
  • Stroke (in)2.0
  • Imperial or Metric ProductMetric
  • Jaw OperationNon-Synchronous Available
  • Pressure Range With Springs40-100 psi
  • Pressure Range Without Springs5-100 psi
  • Spring AssistOptional
  • Supplied?No

Product Information

  • AccessoriesVLVF-005|SLKT-346|OSMK-121|SLKT-243V|SLKT-346V|PLFT-025|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-005
  • BrandRobohand
  • Direct ConnectYes
  • Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No