Destaco Logo

LONG FINGER PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS – DPW SERIES

DPW-250M-2-NS-W-V - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper

DPW-250M-2-NS-W-V - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-DPW

Unit View

Dimensions / Applications

  • Length (in)1.480
  • Weight (lb)0.86

Technical Details

  • Accuracy (±in)0.003
  • Cylinder Bore (in)0.625
  • Grip Force (lbf)50.0
  • Maximum Finger Length (in)5.0
  • Pressure Range (psi)20-100
  • Repeatability (±in)0.001
  • Stroke (in)1.25
  • Jaw OperationNon-Synchronous Available
  • Spring AssistNo
  • Supplied?No

Product Information

  • AccessoriesSLKT-337|SLKT-338|OSMK-116|SLKT-337V|SLKT-197V|OISN-019|OISP-019|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-004
  • BrandRobohand
  • Direct ConnectYes
  • Handle ColorRed
  • Product TypeHeavy-Duty 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No