Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
LONG FINGER PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS – DPW SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-DPW
DPW-250M-2-V - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
DPW-250M-2-V - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-DPW
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
1.480
Weight (lb)
0.86
Technical Details
Accuracy (±in)
0.003
Cylinder Bore (in)
0.625
Grip Force (lbf)
50.0
Maximum Finger Length (in)
5.0
Pressure Range (psi)
20-100
Repeatability (±in)
0.001
Stroke (in)
1.25
Jaw Operation
Non-Synchronous Available
Spring Assist
No
Supplied?
No
Show More
Product Information
Accessories
SLKT-337|SLKT-338|OSMK-116|SLKT-337V|SLKT-197V|OISN-019|OISP-019|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-004
Brand
Robohand
Direct Connect
Yes
Handle Color
Red
Product Type
Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DPW Series
DPW-250M-1-V - Parallel Gripper,Widebody,Dc,Viton
Add to quote
Explore
DPW Series
DPW-250M-2-W-V - Parallel Gripper,Widebody,Dc,Wiper,Viton
Add to quote
Explore