Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
LONG FINGER PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS – DPW SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-DPW
DPW-375M-1-NS-V - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
DPW-375M-1-NS-V - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-DPW
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.126
Weight (lb)
1.8
Technical Details
Accuracy (±in)
0.003
Cylinder Bore (in)
0.937
Grip Force (lbf)
100.0
Maximum Finger Length (in)
7.0
Pressure Range (psi)
20-100
Repeatability (±in)
0.001
Stroke (in)
1.0
Jaw Operation
Non-Synchronous Available
Spring Assist
No
Supplied?
No
Show More
Product Information
Accessories
OISP-014|OISN-014|SLKT-339|SLKT-340|OSMK-117|SLKT-339V|SLKT-199V|OISN-019|OISP-019|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-004
Brand
Robohand
Direct Connect
Yes
Handle Color
Red
Product Type
Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DPW Series
DPW-375M-1-NS-W-V - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
DPW Series
DPW-375M-2-NS-V - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore