
LONG FINGER PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS – DPW SERIES

Visit Product Series:
Parallel Grippers-DPWUnit View
Dimensions / Applications
- Length (in)2.126
- Weight (lb)1.8
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)0.937
- Grip Force (lbf)100.0
- Maximum Finger Length (in)7.0
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)1.0
- Jaw OperationNon-Synchronous Available
- Spring AssistNo
- Supplied?No
Product Information
- AccessoriesOISP-014|OISN-014|SLKT-339|SLKT-340|OSMK-117|SLKT-339V|SLKT-199V|OISN-019|OISP-019|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-004
- BrandRobohand
- Direct ConnectYes
- Handle ColorRed
- Product TypeHeavy-Duty 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDPW%2BFamily.tif%2Frename%2FDPW%2BFamily.png&w=3840&q=75)