
LONG FINGER PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS – DPW SERIES

Unit View
Dimensions / Applications
- Length (in)2.126
- Weight (lb)2.66
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)0.937
- Grip Force (lbf)100.0
- Maximum Finger Length (in)7.0
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)2.0
- Jaw OperationNon-Synchronous Available
- Spring AssistNo
- Supplied?No
Product Information
- AccessoriesOISP-014|OISN-014|SLKT-339|SLKT-340|OSMK-117|SLKT-339V|SLKT-199V|OISN-019|OISP-019|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-004
- BrandRobohand
- Direct ConnectYes
- Product TypeHeavy-Duty 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDPW%2BFamily.tif%2Frename%2FDPW%2BFamily.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075041651%2FDPW%2BFamily%2B-%2B854.jpg%2Frename%2FDPW%2BFamily%2B-%2B854.png&w=3840&q=75)