
LONG FINGER PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS – DPW SERIES

Visit Product Series:
Parallel Grippers-DPWUnit View
Dimensions / Applications
- Length (in)2.480
- Weight (lb)3.27
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)1.25
- Grip Force (lbf)180.0
- Maximum Finger Length (in)13.0
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)1.5
- Jaw OperationNon-Synchronous Available
- Spring AssistNo
- Supplied?No
Product Information
- AccessoriesOISP-014|OISN-014|SLKT-199V|SLKT-341|SLKT-342|OSMK-118|SLKT-341V|OISN-019|OISP-019|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-004
- BrandRobohand
- Direct ConnectYes
- Product TypeHeavy-Duty 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075041651%2FDPW%2BFamily%2B-%2B854.jpg%2Frename%2FDPW%2BFamily%2B-%2B854.png&w=3840&q=75)