Destaco Logo

CAM LEVER PARALLEL GRIPPERS FOR PNEUMATIC & HYDRAULIC OPERATIONS – REP-2 SERIES

REP-82-P-RE-KT2 - General Industrial 2-Jaw Pneumatic Parallel Gripper

REP-82-P-RE-KT2 - General Industrial 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-REP-2

Unit View

Dimensions / Applications

  • Length (in)3.70
  • Weight (lb)1.98
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)2.36
  • Grip Force (lbf)436
  • Maximum Finger Length (in)4
  • Pressure Range (psi)30-100 psi
  • Repeatability (±in)0.0008
  • Stroke (in)0.512
  • Jaw OperationSynchronous
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesOISN-011|OISP-011|OHSN-006|OHSP-006|CABL-010|CABL-013|OSMK-103
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No