
CAM LEVER PARALLEL GRIPPERS FOR PNEUMATIC & HYDRAULIC OPERATIONS – REP-2 SERIES

Visit Product Series:
Parallel Grippers-REP-2Unit View
Dimensions / Applications
- Length (in)4.25
- Weight (lb)1.98
Technical Details
- Cylinder Bore (in)2.36
- Grip Force (lbf)221
- Maximum Finger Length (in)4
- Pressure Range (psi)30-100 psi
- Repeatability (±in)0.0008
- Stroke (in)0.787
- Jaw OperationSynchronous
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISN-011|OISP-011|OHSN-006|OHSP-006|CABL-010|CABL-013|OSMK-103
- BrandRobohand
- Handle ColorRed
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FREP2%2BFamily.jpg%2Frename%2FREP2%2BFamily.png&w=3840&q=75)