Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MULTIPURPOSE PARALLEL GRIPPERS FOR PICK-AND-PLACE & PART FEED APPLICATIONS – REP-3 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
3-Jaw Parallel Grippers
Parallel Grippers-REP-3
REP-113-P-RE-C-V - 3-Jaw Pneumatic Parallel Gripper
REP-113-P-RE-C-V - 3-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-REP-3
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
5.79
Weight (lb)
5.4
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
3
Grip Force (lbf)
355
Maximum Finger Length (in)
5.5
Pressure Range (psi)
30 - 100
Repeatability (±in)
0.0008
Stroke (in)
1.118
Jaw Operation
Synchronous
Spring Assist
Optional
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Show More
Product Information
Accessories
OISN-011|OISP-011|OHSN-006|OHSP-006|CABL-010|CABL-013|OSMK-107
Brand
Robohand
Product Type
3-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
REP-3 Series
REP-113-P-RE-C-V-RC - 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
REP-3 Series
REP-113-P-RE-C - 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore