Destaco Logo

MULTIPURPOSE PARALLEL GRIPPERS FOR PICK-AND-PLACE & PART FEED APPLICATIONS – REP-3 SERIES

REP-113-P-T-V - 3-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-REP-3

Unit View

Dimensions / Applications

  • Length (in)5.00
  • Weight (lb)5.4

Technical Details

  • Cylinder Bore (in)3
  • Grip Force (lbf)666
  • Maximum Finger Length (in)5.5
  • Pressure Range (psi)30 - 100
  • Repeatability (±in)0.0008
  • Stroke (in)0.787
  • Jaw OperationSynchronous
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesOISN-011|OISP-011|OHSN-006|OHSP-006|CABL-010|CABL-013|OSMK-107
  • BrandRobohand
  • Product Type3-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No