
SEALED PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY APPLICATIONS – RP-5-10 SERIES

Unit View
Dimensions / Applications
- Length (in)1.248
- Weight (lb)0.28
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.001
- Cylinder Bore (in)1
- Grip Force (lbf)36.0
- Maximum Finger Length (in)3.0
- Pressure Range (psi)40-100 psi
- Repeatability (±in)0.001
- Stroke (in)0.25
- Finger MaterialCarbon Steel
- Imperial or Metric ProductImperial
- Jaw OperationSynchronous
Product Information
- AccessoriesOISN-019|OISP-019|CABL-010|CABL-013|OFSV-001|OFSV-004|OSMK-002
- BrandRobohand
- MaterialAluminum
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRP%2B5_10Family%2B.tif%2Frename%2FRP%2B5_10Family%2B.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FRP-P%2BFamily%2B-%2B867.jpg%2Frename%2FRP-P%2BFamily%2B-%2B867.png&w=3840&q=75)