Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SEALED PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY APPLICATIONS – RP-5-10 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RP-5-10
RP-5M-FS - Parallel Gripper, Double Wedge, Failsafe
RP-5M-FS - Parallel Gripper, Double Wedge, Failsafe
Email product details
Visit Product Series:
Parallel Grippers-RP-5-10
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
1.000
Weight (lb)
0.18
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
0.75
Grip Force (lbf)
35.0
Grip Force with Spring Assist (lb)
40.0
Maximum Finger Length (in)
3.0
Pressure Range (psi)
40-100 psi
Repeatability (±in)
0.001
Stroke (in)
0.16
Jaw Operation
Synchronous
Spring Assist
Optional
Supplied?
No
Show More
Product Information
Accessories
OISN-019|OISP-019|CABL-010|CABL-013|OFSV-001|OFSV-004|OSMK-001
Brand
Robohand
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RP_5-10 Series
RP-5M-FS-V - Parallel Gripp,Doubl Wedg,Failsafe,Viton
Add to quote
Explore
RP_5-10 Series
RP-5-FS - Parallel Gripper, Double Wedge, Failsafe
Add to quote
Explore