
SEALED PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY APPLICATIONS – RP-5-10 SERIES

Visit Product Series:
Parallel Grippers-RP-5-10Unit View
Dimensions / Applications
- Length (in)1.000
- Weight (lb)0.18
Technical Details
- Cylinder Bore (in)0.75
- Grip Force (lbf)35.0
- Grip Force with Spring Assist (lb)40.0
- Maximum Finger Length (in)3.0
- Pressure Range (psi)40-100 psi
- Repeatability (±in)0.001
- Stroke (in)0.16
- Jaw OperationSynchronous
- Spring AssistOptional
- Supplied?No
Product Information
- AccessoriesOISN-019|OISP-019|CABL-010|CABL-013|OFSV-001|OFSV-004|OSMK-001
- BrandRobohand
- Handle ColorRed
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No

%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072072109%2FRA-25%2B-%2B18983.jpg%2Frename%2FRA-25%2B-%2B18983.png&w=3840&q=75)